WG12EZ10

Wyr-Grid Pathway

The Wyr-Grid® Pathway Section protects cables between the Main Distribution Area and the Equipment Distribution Area. Unlike other pathways, it installs quickly and can be modified easily, optional sidewalls snap on without extra hardware or tools. Splice connector: WGSPL1218BL, Intersection splice: WGINTSPLBL, Steel, 118.4in x 12.5in x 2.1in (3007mm, 318mm, 53mm), Electro Zinc plated, 10pc.

Specifications

Product Name

NA

Color

Silver

Length (ft.)

10.0

Height (In.)

2.09

Height (mm)

53.2

Length (In.)

118.35

Length (mm)

3006.2

Material

Steel

Width (In.)

12.49

Width (mm)

317.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498399609

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

1.9673

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG

US English

Part Drawings

WG12BL10 12" Wyr-Grid

US English

Specification Sheets

Wyr-Grid® Overhead Cable Tray Routing System: FRSP13--WW-ENG

US English

Part Drawings

WG12BL10 12" Wyr-Grid

US English

Part Drawings

12" Wyr-Grid Pathway: 09D017DN-DC

US English

Brochures

Wyr-Grid Overhead Cable Tray Routing System: FRCB01--SA-ENG

US English

Related Products