The Wyr-Grid® Overhead Cable Tray Bottom Waterfall is designed to maintain a 1.38in (35mm) bend radius while transitioning fiber optic, power, and copper data cables from within the Wyr-Grid® wire rack down into racks in cables. Waterfalls simply snap on to 8in (203mm), 12in (305mm), 18in (457mm), 24in (610mm) and 30in (762mm) pathway sections, and can even be installed side by side to increase their overall width. All while keeping costs low thanks to a fast, strong, simple installation with fewer components. Electro zinc plated, 1pc.
Application | The Wyr-Grid® Overhead Cable Tray provides 1.38 inch (35mm) Bend Radius Control for Cables Transitioning Down into the Racks or Cabinets from within the Wyr-Grid® Wire Rack. |
Product Type | Bottom Waterfall |
Color | Silver |
Material | Steel |
Sub Brand | Wyr-Grid® |
Bend Radius (In.) | 2.94 |
Bend Radius (mm) | 74.6 |
Overall Height (In.) | 2.11 |
Overall Height (mm) | 53.5 |
Standards Met | RoHS Compliant |
UPC | 07498322570 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0302 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3021 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid Bottom Waterfall: 09D017DU-DC | English | |
Part Drawings | WGBTMWFBL Wyr-Grid Bottom Waterfall | English | |
Part Drawings | WGBTMWFBL Wyr-Grid Bottom Waterfall | English | |
Installation Documents | Wyr-Grid Side and Bottom Waterfalls - WGSWF4, WGBTMWFBL, & WGBTMWFEZ | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |