The quick mounting clip is used for installing the CWD4 corner wiring duct. It is made of low-carbon steel and spring steel and comes in a package of 16 pieces. The recommended fastener size is #10 – 32 x 1/2" (not included).
Application | Installation of Corner Wiring Duct |
Product Type | Mounting Clip |
Sub Brand | PanelMax™ |
Color | Silver |
Flammability Rating | UL94 V-0 |
Material | Spring Steel |
Standards Met | CE Compliant, RoHS Compliant |
Screw Size | #10-32 x 1/2" |
Compatible Duct Width (mm) | 25.4 |
Overall Width (In.) | 1 |
UPC | 07498364595 |
Std. Pkg. Qty. | 16 |
Std. Pkg. Volume (cf) | 0.0476 |
Std. Ctn. Qty. | 80 |
Std. Ctn. Volume (cf) | 0.2380 |
Product Bulletins | Corner Wiring Duct | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Part Drawings | Part Drawing - DWG - CDCLP_Clip(39178-04) | English | |
Part Drawings | Part Drawing - DWG - CDCLP-39178-04-R2-200 | English | |
Part Drawings | Part Drawing - DWG - CDCLP-Clip(39178-04)-200 | English | |
Part Drawings | 3D Customer file CDCLP4 | English | |
Part Drawings | Mounting Clip for CWD Products Part Drawing 39178-04 | English | |
Installation Documents | Corner Duct Installation Instructions | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |