Panduct® solid divider wall, 2.00" nominal duct height, 6' length, PVC, light gray.
Application | Wiring Duct Accessory - Solid Divider Wall |
Note | For installation of the divider, must use part number DB-C |
Product Type | Solid Divider Wall |
Color | Light Gray |
Compatible Duct Height (In.) | 2 |
Compatible Duct Height (mm) | 50.8 |
Flammability Rating | UL94 V-0 |
Sub Brand | Panduct® |
For Use With | PVC Wiring Duct |
Material | PVC |
Standards Met | RoHS Compliant |
Overall Height (In.) | 1.79 |
Overall Height (mm) | 45.4 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
UPC | 07498334878 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0358 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.7166 |
Part Drawings | Solid Divider Wall for Duct and Fiber Duct (D2H6, D3H6, D4H6, D50H2, D75H2, D100H2) Part Drawing 34301-05 | English | |
Installation Documents | Divider Wall and Mounting Disc | English | |
Installation Documents | Solid/Slotted Duct Divider Wall and Mounting Discs Installation Instructions N-WDSO--Rev01--ENG | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English |