The Panduct® PanelMax™ 3" (76.2mm) wire retainer in black is for the DRD33 DIN rail wiring duct. It is made of ABS and comes in packages of 10 pieces.
Application | Wire Retainer |
Note | To Be Used With DRD Duct. See Drawing 39759-11. |
Product Type | Wire Retainer |
Color | Black |
Material | ABS |
Standards Met | UL Recognized, CSA Approved, CE Approved |
Compatible Duct Height (In.) | 3.14 |
Compatible Duct Height (mm) | 76.2 |
Compatible Duct Width (In.) | 7.25 |
Compatible Duct Width (mm) | 76.2 |
Overall Height (In.) | 73.8 |
Overall Height (mm) | 73.8 |
Sub Brand | PanelMax™ |
Overall Length (In.) | 72 |
Overall Length (mm) | 84.9 |
Overall Width (In.) | 2.9 |
Overall Width (mm) | 84.9 |
Screw Size | #10-32X1/2" (or sheet metal screw equivalent) Also compatible with NR1-C nylon rivet |
UPC | 07498311547 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0748 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.7483 |
Product Bulletins | Panduct PanelMax DIN Rail Wiring Duct: WDCB36--SA-ENG | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Installation Documents | PanelMax DIN Rail Duct Instruction Sheet | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Technical References | Chemical Resistance Information | English |