The CWD2LG6 Panduct® PanelMax™ Corner Wiring Duct is an innovative wire management product that makes more efficient use of space inside enclosures, speeds installation, and reduces control panel assembly costs. It used in the vertical corners of compact to large electrical control panels with both side and back panels. UL94 V-0 flammability rating. Lead-free PVC. 3.35" (85 mm) x 2.57" (65.3 mm) x 6' (1.8 m). Slot width 0.2" (5 mm). Color White.
Application | Corner Wiring Duct is Used in the Vertical Corners of Compact to Large Electrical Control Panels (With Both Side and Back Panels) to Route, Conceal, and Protect Electrical Wiring |
Product Type | Base Wiring Duct |
Color | White |
Cover Part Number | C2WH6 |
Flammability Rating | UL94 V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Corner Wiring Duct |
Wiring Duct Type | CDW |
Overall Height (In.) | 2.57 |
Overall Height (mm) | 65.3 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 3.35 |
Overall Width (mm) | 85.1 |
Slot Width (In.) | 0.2 |
Slot Width (mm) | 5 |
Sub Brand | PanelMax™ |
Part Features | One-piece wire management product with co-extruded flexible hinges which makes more efficient use of space inside enclosures. It speeds installation and reduces costs. Has integrated mounting feature for divider wall, double scoreline, extended cover neck, compatible with standard wiring duct and cover. Gives up to 20% space savings in enclosure footprint area. |
UPC | 07498364623 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.3863 |
Std. Ctn. Qty. | 24 |
Std. Ctn. Volume (cf) | 1.5453 |
Product Bulletins | Corner Wiring Duct | English | |
Part Drawings | 3D Customer Drawing CWD2LG6, CWD2WH6 | English | |
Part Drawings | Wiring Duct Specifications Type "CWD" Corner Duct Part Drawing 39210-03 | English | |
Installation Documents | Corner Duct Installation Instructions | English | |
Technical References | Chemical Resistance Information | English |