The FL25X25LG-AV Flexible Wiring Duct is a one-piece, slotted sidewall, open finger design meant to route/protect wires in applications that require flexibility. Designed to add/remove wires after termination without special tooling. Flexible polypropylene material with High Bond Acrylic Adhesive option is provided for easy positioning and for use on control panel doors and areas where other mounting options are not possible, 0.98" x 0.98" (25.0 mm x 25.0 mm) and 19.7" (500 mm) long. Color Light Gray. 70 per package.
Application | Manage cable and wire in tight spaces and where flexibility would be an advantage |
Note | For best results, wiring duct should be applied to clean, dry, grease-free surfaces. We recommend the surface be cleaned prior to wiring duct installation. |
Product Type | Flexible Wiring Duct |
Color | Light Gray |
Cover Part Number | None |
Flammability Rating | UL94V-2 |
Includes | High bond adhesive |
Standards Met | RoHS Compliant, UL Recognized, CSA Approved |
Material | Polypropylene |
Mount Method | Mounting Holes with Adhesive |
Measurement System | Metric |
Wiring Duct Style | Flexible Wiring Duct |
Wiring Duct Type | FL |
Overall Height (In.) | 0.98 |
Overall Height (mm) | 25 |
Overall Width (In.) | 0.98 |
Overall Width (mm) | 25 |
Slot Width (In.) | 0.9 |
Slot Width (mm) | 21.8 |
Sub Brand | Panduct® |
UPC | 61305681804 |
Std. Pkg. Qty. | 70 |
Std. Pkg. Volume (cf) | 0.5733 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Flexible Wiring Duct Video | English | |
Part Drawings | Flex Duct Part Drawing 38086-03 PDF | English | |
3D CAD Models | FL25X25-A(V) 3D STP File | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English | |
Technical References | Chemical Resistance Information Technical Reference WDTR02--WW-ENG | English |