Application | Hinged Cover, Solid Wall Wiring Duct |
Product Type | Hinged Duct Cover |
Sub Brand | Panduct® |
Color | White |
Material | PVC |
Material Properties | Lead-Free |
Standards Met | UL Recognised; Flammability Ratings: UL94 V-0; CSA Certified; CE Compliant; RoHS Compliant |
Overall Height (In.) | 4.1 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.17 |
Overall Width (mm) | 55.1 |
Mount Method | No Mounting Holes |
Wiring Duct Style | Hinged Cover Solid Wall Wiring Duct |
Part Features | Hinged cover design with Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics |
UPC | 07498346256 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.2680 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 2.6805 |
Part Drawings | Hinged Cover Solid Wall Raceway HS2X4 part dwg | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |