The CP-991 semi-automated, strip & crimp tool installs single-wire ferrules onto insulated wire with quick 1.5 second cycle times to maximize productivity. The refillable bowl-feeding container is designed for use with high volume, loose piece ferrules to limit refill down time compared to ferrules on reel. The color-coded die inserts are easily matched to compatible ferrules for fast, efficient changeover. The digital LCD system with cycle counter allows for batch quantity counting to improve production efficiency and accuracy.
Compatible Connector | Select FSD series loose piece Ferrules |
Tool Type | Die Type |
Maximum Metric Conductor Size (mm²) | 4 |
Minimum Metric Conductor Size (mm²) | 0.25 |
Maximum Wire Size (AWG) | #12 |
Minimum Wire Size (AWG) | #22 |
Sub Brand | Pan-Term® |
For Use With | CP-991-KIT025, CP-991-KIT25, CP-991-KIT4 and Select Loose Piece Ferrules |
Includes | Core functional kit of stripping blades, crimp dies, sleeve receiving funnels, vibratory bowl and other miscellaneous components. |
Crimp Cycle Time (s) | 1.5 |
Overall Height (In.) | 16 |
Overall Height (mm) | 405 |
Overall Length (In.) | 19.3 |
Overall Length (mm) | 490 |
Overall Width (In.) | 9.5 |
Overall Width (mm) | 240 |
Product Type | Strip and Crimp Tool |
Weight (Kg) | 29 |
Weight (lb) | 64 |
Crimp Profile | Trapezoid |
Part Features | Delivers quick three-step process (wire stripping, ferrule placement, and ferrule crimping) to reduce the average manual processing cycle time to 1.3 – 1.5 seconds. Refillable bowl-feeding container is designed for use with Loose Piece Ferrules to deliver reduced changeover and downtime from reel changes. Color coded components allows for more convenient and quick changeover. Digital LCD system with cycle counter allows for batch quantity counting to improve production efficiency and accuracy. |
UPC | 61305666975 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.6977 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Ferrule Installation Tools | English | |
Product Bulletins | Ferrule Installation Tools Product Bulletin RSCB04--SA-ENG | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | CP-991 How-To Video | English | |
Videos | Ferrule Installation Solutions Video 16:9 CP-881 | English | |
Videos | Panduit Ferrule Installation Machine Video 16:9 CP-991 | English | |
Part Drawings | CP-991 & CP-992 Bowl Feeder Ferrule Crimp Press | English | |
Part Drawings | Kits of CP-991 & CP-992 Bowl Feeder Ferrule Crimp Press Part Drawing 00090FSA_DC | English | |
Installation Documents | Automatic Wire Stripping and Ferrule Crimping Press Operation Manual | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |