Ferrule Crimp Tool, semiautomatic, trapezium precision crimp on Panduit ferrules
Crimp Profile | Trapezium |
Tool Type | Die Type |
Sub Brand | Contour Crimp™ |
Maximum Copper Conductor Size (AWG STR) | 5 |
Minimum Copper Conductor Size (AWG STR) | 28 |
Crimp Head Rotation (°) | 360 |
Overall Width (In.) | 3.77 |
Overall Width (mm) | 95.7 |
Product Type | Controlled Cycle Crimp Tool |
Overall Height (In.) | 0.92 |
Overall Height (mm) | 23.4 |
Overall Length (In.) | 7.57 |
Overall Length (mm) | 192.3 |
Weight (lb) | 0.992 |
UPC | 61305687790 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0215 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Controlled Cycle Ferrule Crimp Tools-Trapezium Die Product Bulletin FRCB27 | English | |
Part Drawings | Trapezoid Profile Die Controlled Cycle Ferrule Crimp Tool Part Drawing 03114NBB-DC | English | |
Manuals | CT-1200/CT-1201 Instruction Manual 1007659 | English |