Sub Brand | Pan-Lug™ |
Product Type | Cutter Blade |
Overall Length (In.) | 5 |
Overall Length (mm) | 127 |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 88.9 |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Application | Cuts Copper and Aluminum stranded conductor cables using Panduit Crimp, |
Weight (Kg) | 0.1 |
Weight (lb) | 0.28 |
Part Features | Cuts Copper and Aluminum stranded conductor cables using Panduit Crimp, Cut and Punch Tools |
UPC | 61305617461 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0043 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Cable Cutter Blades | English |