Overall Length (In.) |
5 |
Overall Length (mm) |
127 |
Overall Width (In.) |
3.5 |
Overall Width (mm) |
88.9 |
Overall Height (In.) |
0.75 |
Overall Height (mm) |
19.1 |
Application |
Cuts Copper and Aluminum stranded conductor cables using Panduit Crimp, |
Maximum Cable Diameter (In.) |
1.57 |
Maximum Cable Diameter (mm) |
40 |
Minimum Cable Diameter (In.) |
0.35 |
Minimum Cable Diameter (mm) |
8.89 |
Part Features |
Cuts Copper and Aluminum stranded conductor cables using Panduit Crimp, Cut and Punch Tools |
Weight (Kg) |
0.1 |
Weight (lb) |
0.41 |
RoHS Compliancy Status |
RoHS directive is not applicable |
Min. Order Qty. |
1 |
UPC |
61305617462 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0065 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Part Drawings |
Cable Cutter Blade |
US English |