The A1/0-38RH-C Copper Compression Battery Cable Lug, 1/0 AWG, 3/8" Stud with a 45 degree bend are tin plated to meet ASTM Class C specification for corrosion resistance. Manufactured with a standard barrel without an inspection window preventing contaminents from entering. Flared barrel entry for ease of inserting flex conductors. High pullout strength for heavy duty applications and military pullout strength requirements when using Panduit recommended tooling.
Inside Diameter (In.) | 0.39 |
Inside Diameter (mm) | 9.9 |
Note | Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Outer Diameter (In.) | 0.52 |
Outer Diameter (mm) | 13.2 |
Product Type | Compression Lug |
Lug Type | 1 Stud Hole Lug |
Base Material | Copper |
Class K Copper Flex Conductor Size (AWG) | 1/0 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 0.38 |
Stud Hole Size (mm) | 9.5 |
Barrel Type | Standard Barrel w/Flared Entry, No Window |
Barrel Length (In.) | 0.8 |
Barrel Length (mm) | 20.3 |
Tongue Type | Round |
Tongue Width (In.) | 0.76 |
Tongue Width (mm) | 19.3 |
Tongue Angle | 45° |
Tongue Thickness (In.) | 0.12 |
Tongue Thickness (mm) | 3 |
Overall Length (In.) | 1.93 |
Overall Length (mm) | 49 |
Finish/Coating | Tin-Plated |
Standards Met | UL Listed for use in US and Canada to UL 486A-486B for power applications, meets US Military Wire Pull Out Specs |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Wire Strip Length (In.) | 0.81 |
Wire Strip Length (mm) | 4.8 |
UPC | 61305679321 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0741 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Machine - UP 60 Product Bulletin PCCB15--SA-ENG | English | |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB1616--WW-ENG | English | |
Product Bulletins | Pneumatic Crimping Tool Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Product Bulletins | Battery Compression Lugs Product Bulletin PCCB14--SA-ENG | English | |
Data Sheets | Panduit Gas-Tight Crimp Technical Publication Data Sheet PCAT1--SA-ENG | English | |
Videos | PICO Terminals Video | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Battery Cable Lug Bent 45 Part Drawing 00374EBA-DC | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-311-PC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |