The vibration resistant disconnect adapter in metallic brass couples two female tabs and one male tab all sized at 0.250 x 0.032 (6.3 x 0.8 mm). The adapter is 0.82" (20.8 mm) long and 0.57" (14.5 mm) wide. It tin-plated, non-insulated, and comes in bottles of 100.
Disconnect Type | Disconnect Adapter |
Insulation Material | Non-Insulated |
Wire Strip Length (In.) | 1932-09-01 |
Wire Strip Length (mm) | 7.1 |
Tab Size (In.) | 0.250 x 0.032 |
Tab Size (mm) | 6.3 x 0.8 |
Maximum Voltage (V) | 2000 |
Base Material | Brass |
Finish/Coating | Tin-Plated |
Maximum Operating Temperature (°C) | 130 |
Maximum Operating Temperature (°F) | 266 |
Sub Brand | Pan-Term® |
Overall Length (In.) | 0.82 |
Overall Length (mm) | 20.8 |
Overall Width (In.) | 0.57 |
Overall Width (mm) | 14.5 |
Tongue Angle | Straight |
Packaging Type | Bottle |
Product Type | Disconnect |
Maximum Voltage (kV) | 2 |
Part Features | • Couples two female disconnects to one male disconnect (all 0.250 x 0.032) • Multiple connection points allow additional circuits to be added to existing equipment without expensive rework • Disconnect can be inserted and removed from the male tab without the use of tools for lower installed cost • Maximum recommended operating temperature 302°F (150°C) • Rated up to 2000 V |
UPC | 07498382750 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0063 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.0626 |
Part Drawings | Disconnect Adapter D-250A Part Drawing A41323 | English | |
Selection Guides | Terminal Tools Selection Guide | English |