Pin Length (In.) | 0.55 |
Pin Length (mm) | 14 |
Pin Diameter (In.) | 0.1 |
Pin Diameter (mm) | 2.5 |
Insulation Material | Vinyl |
Maximum Copper Conductor Size (AWG SOL) | #10 |
Maximum Copper Conductor Size (AWG STR) | #10 |
Maximum Wire Size (AWG) | 12 - 10 AWG |
Minimum Copper Conductor Size (AWG SOL) | #12 |
Minimum Copper Conductor Size (AWG STR) | #12 |
Wire Strip Length (In.) | 5/16 |
Wire Strip Length (mm) | 7.9 |
Base Material | Copper |
Finish/Coating | Tin-Plated |
Color Code | Yellow |
Barrel Type | Brazed |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Maximum Wire Insulation Diameter (In.) | 0.25 |
Maximum Wire Insulation Diameter (mm) | 6.4 |
Overall Length (In.) | 1.1 |
Overall Length (mm) | 27.9 |
Sub Brand | Pan-Term® |
Packaging Type | Bottle |
Product Type | Pin Terminal |
For Use With | CT-100, CT-1550, CT-1551, CT-2300 (CD-550), CT-2500 (CT-2550CH), UP14ZLW (CD-550) |
Maximum Metric Conductor Size (mm²) | 6 |
Minimum Metric Conductor Size (mm²) | 4 |
Part Features | Solid pin designed to prevent damage to the wire from over tightening, resulting in a reliable electrical connection Insulation support helps to prevent wire damage in bending applications Internal barrel serrations assure good wire contact and maximum tensile strength |
UPC | 61305675791 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0037 |
Std. Ctn. Qty. | 500 |
Std. Ctn. Volume (cf) | 0.0368 |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Pin Terminal, Vinyl Insulated, Funnel Entry | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Terminal Tools Selection Guide | English |