Ring Terminal, 18 – 14 AWG, #6 stud size, non-insulated, standard package.
Stud Hole Size (In.) | #6 |
Stud Hole Size (mm) | 3.5 |
Stud Size | #6 |
Insulation Material | Non-Insulated |
Maximum Copper Conductor Size (AWG) | #14 |
Maximum Wire Size (AWG) | #14 |
Minimum Wire Size (AWG) | #18 |
Minimum Copper Conductor Size (AWG) | #18 |
Maximum Metric Conductor Size (mm²) | 2.5 |
Minimum Metric Conductor Size (mm²) | 1 |
Wire Strip Length (In.) | 9/32 |
Wire Strip Length (mm) | 7.1 |
Standards Met | UL Listed 587H E52164, CSA Certified LR31212 |
Base Material | Copper |
Maximum Voltage (V) | 2000 |
Finish/Coating | Tin-Plated |
Color Code | NA |
Barrel Type | Standard |
Flammability Rating | NA |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Outer Diameter (In.) | 0.16 |
Seam Type | Brazed |
Outer Diameter (mm) | 4.06 |
Inside Diameter (In.) | 0.09 |
Inside Diameter (mm) | 2.3 |
Sub Brand | Pan-Term® |
Overall Length (In.) | 0.62 |
Overall Length (mm) | 15.8 |
Overall Width (In.) | 0.25 |
Overall Width (mm) | 6.4 |
Tongue Thickness (In.) | 0.03 |
Tongue Thickness (mm) | 0.8 |
Tongue Width (In.) | 0.25 |
Tongue Width (mm) | 6.4 |
Packaging Type | Bottle |
Product Type | Ring Terminal |
For Use With | CT-100, CT-1570, CT-2300/ST (CD-570), CT-2500/L (CT-2570CH), UP14ZLW (CD-570) |
Part Features | • Ring tongue design assures a secure connection in high vibration applications • Internal barrel serrations assure good wire contact and maximum tensile strength |
UPC | 07498380216 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0074 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.0736 |
Catalog Cut Sheets | Catalog Cut Sheet - P22-2R-C Product Page | English | |
Cross References | Cross Reference - Obsolete and Replacementnew | English | |
Selection Guides | Terminal Tools Selection Guide | English | |
Selection Guides | Terminal Material Selection Guide - SA-TMSG10 | English | |
Part Drawings | Part Drawing - PDF - P14-6R-C.STEP | English | |
Selection Guides | Easy Selection Guide for Pan-Term® Selection Guide TMSG11--SA-ENG | English | |
Part Drawings | Ring Tongue Non-Insulated#16-14 Part Drawing A41264 | English |