2-drawer slide rack to hold K-504 cable tie kit or K-1000 series terminal kit.Dimensions: 6.25 High x 15.25 Wide x 11.75 Deep (158.7mm x 387.4mm x 298.5mm).
Product Type | Slide Rack |
Base Material | Steel |
Color | Black |
Overall Length (In.) | 11.75 |
Overall Length (mm) | 298.5 |
Overall Width (In.) | 15.25 |
Overall Width (mm) | 387.4 |
Overall Height (In.) | 6.25 |
Overall Height (mm) | 158.7 |
For Use With | Cable Tie and Terminal Kits |
Application | Storage of cable ties and terminals |
Part Features | 2-drawer slide rack to hold K-504 cable tie kit or K-1000 series terminal kit |
UPC | 07498386250 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6582 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |