The Opticom® Angled Zero RU Fiber Adapter Panel Bracket is adhesive and magnetic mounted.
Product Type | Rack Mount Fiber Enclosure |
Material | CRS |
Overall Width (In.) | 4.35 |
Overall Width (mm) | 110 |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 0.06 |
Overall Depth (mm) | 2 |
Overall Height (In.) | 2.64 |
Overall Height (mm) | 67 |
Standards Met | TIA/EIA-568-C.3, RoHS compliant |
Application | Cable Management |
UPC | 07498379605 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0284 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2839 |
Specification Sheets | Specification Sheet - WW-FBSP37 (QuickNet MTP Fiber Optic Cassettes) | English | |
Specification Sheets | Opticom® Fiber Adapter Panels (FAPs) Specification Sheet FBSP160--WW-ENG | English | |
Specification Sheets | Paneles Adaptadores de Fibra (FAPs) Opticom® Hoja de Especificaciones FBSP160--WW-SPA | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - FEABRUA_Rev_01 | English | |
Part Drawings | Part Drawings - DXF - FEABRUA_Rev_01 | English | |
Part Drawings | Part Drawings - PDF - FEABRUA_Rev_01 | English |