Opticom™ (144) Fiber Optic Splice Enclosure. Holds up to (12) splice trays (FST6). Dimensions 6.83"H x 11.77"D x 19.0"W (173.5mm x 298.9mm x 465.1mm)
Product Type | Fiber Optic Rack Mount Enclosure |
Number of Rack Units | 4 |
Overall Width (In.) | 18.31 |
Overall Width (mm) | 465.1 |
Overall Depth (In.) | 11.77 |
Overall Depth (mm) | 298.9 |
Overall Height (In.) | 6.83 |
Overall Height (mm) | 173.5 |
Standards Met | RoHS compliant |
Sub Brand | Opticom® |
Application | Fiber Optic Cable Management |
Color | Black |
UPC | 07498376156 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.4611 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - DWG - FRME144SBL(00406-21-R) | English | |
Part Drawings | Part Drawings - DWG - FRME144SBL | English | |
Part Drawings | Part Drawings - DXF - FRME144SBL(00406-21-R) | English | |
Part Drawings | Part Drawings - PDF - FRME144SBL(00406-21) | English | |
Installation Documents | Opticom Fiber Optic Splice Enclosure: FBFS065--REV0--ENG | English | |
Brochures | Fiber Optic Cabling System Solutions: SA-FBCB12 | English |