The GE128-C National Aerospace Standard Grommet Edging protects and prevents wires and cables from chafing against sharp edges of panel walls and knockouts. Nylon material. Designed for 0.085" - 0.128" (2.2 mm - 3.3 mm) thick panels. 12.75" (323.9 mm) long. Color Natural. 100 per package.
Note | Complies to National Aerospace Standard NAMS21266 (Formerly Military Standard MS21266) |
Product Type | Grommet Edging |
Color | Natural |
Flammability Rating | UL94V-2 |
Material | Nylon 6.6 |
Maximum Compatible Panel Thickness (In.) | 0.128 |
Maximum Compatible Panel Thickness (mm) | 3.3 |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Compatible Panel Thickness (In.) | 0.085 |
Minimum Compatible Panel Thickness (mm) | 2.2 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Overall Height (In.) | 0.16 |
Overall Height (mm) | 3.9 |
Overall Width (In.) | 0.22 |
Overall Width (mm) | 5.6 |
Overall Length (ft.) | 1.06 |
Overall Length (m) | 0.3 |
Resistance Properties | Abrasion-Resistant |
Standards Met | RoHS Compliant; NAMS21266 (formerly Military Standard MS21266) |
Application | To Protect and Prevent Wires and Cables from Chafing Against Sharp Edges of Panel Walls and Knockouts. |
Part Features | Provides protection for cables being installed where there might be sharp edges on straight edges |
UPC | 07498360134 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0743 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.7427 |
Product Bulletins | Grommet Edging: WACB34 | English | |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | RGE Grommet Edging Part Drawing GI0145CK | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Panduit® Wire Abrasion Protection Products - FRSG8 | English | |
Technical References | Abrasion Protection Shelf Life | English |