The metal divider wall is 2" high. It is used to provide cable separation on the overhead cable tray routing system's pathway sections. It is designed to help route and manage copper, fiber optic, or power cables. The divider comes in standard packages of one with two 63" length divider wall that will cover a 10ft basket.
Application | Data Centers, Connected Buildings, and Industrial Automation Applications for all Panduit Wire Basket Applications |
Product Type | Cable Tray Divider Wall |
Color | Black |
Finish/Coating | Powder-Coated |
Material | Steel |
Standards Met | UL Classified for their Suitability for use as Equipment Grounding Conductor in Accordance with Sections 392.3(C) and 392.7(B) of the NEC, Metal Cable Tray in Accordance with CAN/CSA-C22.2 No.126.1-02, NEMA VE 1-2002 and ANSI/NFPA 70, “National Electric C" |
UPC | 61305681312 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4463 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket Divider Wall Part Drawing 00510EAB-DC | English | |
Installation Documents | Pnaduit Wire Basket Divider Walls Installation Instructions PWBDW | English | |
Installation Documents | Muro Divisorio para Bandeja Portacables Instrucciones de Instalación FS183 | Spanish (Español) | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English | |
Application Guides | Guía de Aplicación para el Sistema de Enrutamiento Elevado de Bandejas Portacables FRAG01 | Spanish (Español) |