Wire Basket Vertical Wall Mount Bracket comes in 10 piece set. These can be used to mount against a wall. There is also the option to mount to unistrut. The brackets are avaialble in a zinc finish.
Color | Silver |
Finish/Coating | Electro Zinc |
Material | Steel |
UPC | 61305679965 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0041 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0406 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket Vertical Wall Mount Bracket Part Drawing 00510JSZ-DC | English | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |