Allows hands-free operation for high volume usage. Includes bench mount fixture and foot pedal assembly. Tool not included.
Application | Bench Mount for PAT4.0 tool head |
Color | Silver |
Includes | Bench mount fixture, Foot pedal assembly |
Sub Brand | PanZone® |
Material | Metal |
Overall Height (In.) | 12 |
Overall Height (mm) | 305 |
Overall Length (In.) | 7.6 |
Overall Length (mm) | 193 |
Overall Width (In.) | 5.75 |
Overall Width (mm) | 146 |
For Use With | PAT1M4.0, PAT1.5M4.0, PAT1M4.0-BT, PAT1.5M4.0-BT |
UPC | 07498376115 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1755 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PAT 4.0 Cable Tie System | English | |
Videos | Video 4:3 - Product - PAT1M Robotic Kit Assy | English | |
Videos | Video 4:3 - Product - pat-tool-9-11-09-hight-res_converted | English | |
Part Drawings | Part Drawings - PDF - PATMBM CD_WT23524D01_02 | English | |
Manuals | Swedish (svenska) | ||
Manuals | PAT SYSTEM DATA MANAGER OPERATION MANUAL | English | |
Manuals | Supporto per il sistema di installazione delle fascette PAT1M/PAT1.5M Manuale d’uso | Italian (Italiano) | |
Manuals | Dispositif de maintient du système de pose de colliers de serrage PAT1M/PAT1.5M Mode d’emploi | French (Français) | |
Manuals | BENCH MOUNT FOR THE PAT1M and PAT1.5M SYSTEMS OPERATION INSTRUCTIONS | English | |
Manuals | Haltevorrichtung für das Kabelbinder-Verarbeitungsystem PAT1M/PAT1.5M Bedienungsanleitung | German (Deutsch) | |
Manuals | Dispositivo de sujeción para el sistema de elaboración de abrazaderas de cables PAT1M/PAT1.5M Manual de instrucciones | Spanish (Español) |